Swivel Castors with central , total lock 75 mm
Aviana, 5976PJE075P54

EAN:
4031582370966

Swivel castor with central total lock, housing made from high grade synthetic materials, double ball bearing swivel head, axle riveted, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, stainlessWheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, cone ball bearing, POM

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 25 mm
Size of Plate 70 x 55 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

25 mm

Size of Plate

70 x 55 mm

Plate hole centres

57/51 x 41 mm

Plate hole

5,5 mm

Offset

28 mm

Swivel Interference

137 mm

Overall height

102 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.342 kg

Dome-Ø

54 mm

Swivel Radius

69 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with central , total lock

Login


Registered customers




New customers

Registration