Fixed Castors 125 mm
Zeta, 4688ITP125P63 Flat

EAN:
4031582030501

Fixed castor, Fork made of heavy pressed steel, reinforced, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 50 mm
Size of Plate 137 x 117 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

50 mm

Size of Plate

137 x 117 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Overall height

164 mm

Load capacity

500 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

2 kg

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Fixed Castors

Accessories

Wheels

ITP125x50-Ø20 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Versions

Castors

4687ITP125P63 Flat

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, bright zinc pla...

Castors

4680ITP125P63 Flat

Swivel castor, housing made of very heavy pressed steel, reinforced, bright zinc plated, blue passivated, sealed swivel ...

Castors

4681ITP125P63 Flat

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, bright zinc plated, blue pass...

Login


Registered customers




New customers

Registration