Swivel Castors 200 mm
Omikron flex, 9850FCP200P63-75shA HL50

EAN:
4031582479089

Swivel castor, plate fitting. Wheel centre made of cast iron, Tread: Polyurethane, casted, Ultratech, suitable especially for higher speeds of up to 16 km/h, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 50 mm
Size of Plate 140 x 110 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

50 mm

Size of Plate

140 x 110 mm

Plate hole centres

105 x 80 mm

Plate hole

13 mm

Centre hole

105 x 80 mm

Offset

100 mm

Swivel Interference

400 mm

Overall height

272 mm

Load capacity

900 kg

Temperature

-20 / +60 °C

Standard

EN_12533

Weight

11 kg

Swivel Radius

200 mm

Hardness of tread

A 75 Shore

Stainless

No

Electrical conductivity

No

Overall height with load

237 mm

Maximum compression

35 mm

Housing

Swivel Castors

Login


Registered customers




New customers

Registration