Swivel Castors 125 mm
Linea, 5940UAP125R05-28 RAL9002

EAN:
4031582347371

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 20 mm
Bolt-Ø 28 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

20 mm

Bolt-Ø

28 mm

Bolt length

40 mm

Offset

40 mm

Swivel Interference

218 mm

Overall height

143 mm

Load capacity

110 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Weight

0.962 kg

Dome-Ø

52 mm

Swivel Radius

109 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Accessories

Accessory

5940-CAP

 

Versions

Castors

5947UAP125R05-28 RAL9002

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, sol...

Castors

5941UAP125R05-28 RAL9002

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, solid plug fittin...

Castors

594CUAP125R05-28 RAL9002

Combined swivel castor with wheel brake and directional lock function, housing made of Polyamide, precision ball bearing...

Login


Registered customers




New customers

Registration