Wheels 85 mm
Duratech, TOP085x75-Ø20 HL75

EAN:
4031582331196

Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 85 mm
Wheel width 75 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

85 mm

Wheel width

75 mm

Axle Hole-Ø

20 mm

Hub length

75 mm

Load capacity

750 kg

Load capacity (static)

1,500 kg

Temperature

- 40 / + 80 °C

Standard

EN_12533

Weight

0.208 kg

Hardness of tread

D 75 Shore

Bearing type

6204 nr

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration