Wheels 80 mm
Duratech, TOP080x60-Ø25 HL60

EAN:
4031582331011

Wheel centre made of Polyamide, heavy duty, precision ball bearing Load capacities on a smooth, even surface.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 80 mm
Wheel width 60 mm
Axle Hole-Ø 25 mm
Further technical data

Technical data

Wheel diameter

80 mm

Wheel width

60 mm

Axle Hole-Ø

25 mm

Hub length

60 mm

Load capacity

600 kg

Load capacity (static)

1,200 kg

Temperature

- 40 / + 80 °C

Standard

EN_12533

Weight

0.441 kg

Hardness of tread

D 75 Shore

Bearing type

6005 nr

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration