Swivel Castors with intermittend brake 50 mm
Lumina, AA23POI050B10-11x20

EAN:
4031582317534

Swivel castor with intermittend brake, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 8 mm
Metal stem with circlip 11 x 20 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

8 mm

Metal stem with circlip

11 x 20 mm

Offset

20 mm

Swivel Interference

104 mm

Overall height

55 mm

Load capacity

40 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.097 kg

Swivel Radius

52 mm

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with intermittend brake

Versions

Castors

AA20POI050B10-11x20

Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, plain bearing

Login


Registered customers




New customers

Registration