Swivel Castors with directional reverse 200 mm
Stainless,
Scout, 814WUFC200P60 180°

EAN:
4031582428780

Swivel castor with automatic directional stability and wheel brake, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 46 mm
Size of Plate 130 x 74 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

46 mm

Size of Plate

130 x 74 mm

Plate hole centres

110 x 50 mm

Plate hole

10,5 mm

Offset

50 mm

Swivel Interference

325 mm

Overall height

245 mm

Load capacity

250 kg

Temperature

- 20 / + 80 °C

Standard

similar_EN12532

Weight

4 kg

Dome-Ø

68 mm

Swivel Radius

163 mm

Hardness of tread

A 64 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Castors with directional reverse

Versions

Castors

814SUFC200P60 180°

Swivel castor with automatic directional stability, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre,...

Castors

814SUFC160P63 180°

Swivel castor with automatic directional stability, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre,...

Login


Registered customers




New customers

Registration