Wheels 200 mm
Elastech, UEP200x46-Ø12

EAN:
4031582070378

Wheel centre made of Polyamide, Tread: elastic-tyre, black, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 46 mm
Axle Hole-Ø 13 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

46 mm

Axle Hole-Ø

13 mm

Hub length

60 mm

Load capacity

400 kg

Load capacity (static)

800 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

1 kg

Hardness of tread

A 63 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration