Wheels 100 mm
Elastech, UER100x34-Ø12

EAN:
4031582323290

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 34 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

34 mm

Axle Hole-Ø

12 mm

Hub length

44 mm

Load capacity

160 kg

Load capacity (static)

320 kg

Temperature

- 20 / + 80 °C

Standard

EN_12532

Weight

0.245 kg

Hardness of tread

A 63 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration