Swivel Castors with directional lock 125 mm
Levina, 5371PJP125R05-18x62

EAN:
4031582358766

Swivel castor with directional lock, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, solid plug fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Bolt-Ø 18 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Bolt-Ø

18 mm

Bolt length

62 mm

Offset

38 mm

Swivel Interference

201 mm

Overall height

161 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.712 kg

Swivel Radius

101 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with directional lock

Versions

Castors

5370PJP125R05-18x62

Swivel castor, housing and wheels made from high grade synthetic materials, double ball bearing swivel head, solid plug ...

Castors

5377PJP125R05-18x62

Swivel castor with total lock, tail end of castor, housing and wheels made from high grade synthetic materials, double b...

Login


Registered customers




New customers

Registration