Fixed Castors 200 mm
Stainless,
Scout, 8148UAC200P60 smart

EAN:
4031582429879

Fixed castor, Housing made of stainless steel, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing, stainless, washable

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 40 mm
Size of Plate 130 x 74 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

40 mm

Size of Plate

130 x 74 mm

Plate hole centres

110 x 50 mm

Plate hole

10,5 mm

Offset

54 mm

Overall height

242 mm

Load capacity

150 kg

Temperature

- 40 / + 80 °C

Standard

similar_EN12532

Weight

2 kg

Dome-Ø

68 mm

Hardness of tread

A 92 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Fixed Castors

Versions

Castors

814WUAC200P60 180° smart

Swivel castor with automatic directional stability and wheel brake, plate fitting. Wheel centre made of Polyamide, Trea...

Login


Registered customers




New customers

Registration