Wheels 260 mm
Basetech, PQR260x85-Ø20 HL74 4PR

EAN:
4031582321050
Order number:
00900983
Stock program:
This article is ready for dispatch within 24 hours

Wheel centre made of Polypropylene, Tread: pneumatic tyre, roller bearing, block profile

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 260 mm
Wheel width 85 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

260 mm

Wheel width

85 mm

Axle Hole-Ø

20 mm

Hub length

74 mm

Load capacity

75 kg

Load capacity (static)

150 kg

Temperature

- 20 / + 60 °C

Standard

EN_12532

Weight

1 kg

Hardness of tread

A 55 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration