Wheels 200 mm
Ultratech, ICP200x50-Ø20

EAN:
4031582445183
Order number:
00865045

Wheel centre made of Aluminium, Tread: Polyurethane, casted, Ultratech, suitable especially for higher speeds of up to 16 km/h, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 50 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

50 mm

Axle Hole-Ø

20 mm

Hub length

60 mm

Load capacity

800 kg

Load capacity (static)

1,600 kg

Temperature

- 20 / + 60 °C

Standard

EN_12532

Weight

1 kg

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration