Wheels 125 mm
Stainless, Conductive
Maxtech, XSC125x32-Ø8

EAN:
4031582323665

Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Axle Hole-Ø

8 mm

Hub length

37 mm

Load capacity

160 kg

Load capacity (static)

320 kg

Temperature

- 25 / + 80 °C

Standard

EN_12530

Weight

0.362 kg

Hardness of tread

D 40 Shore

Stainless

Yes

Electrical conductivity

Yes

Housing

Wheels

Login


Registered customers




New customers

Registration