Wheels 100 mm
Conductive
Maxtech, XSP100x32-Ø8

EAN:
4031582350890
Order number:
00028315

Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Axle Hole-Ø

8 mm

Hub length

37 mm

Load capacity

150 kg

Load capacity (static)

300 kg

Temperature

- 25 / + 80 °C

Standard

EN_12530

Weight

0.244 kg

Hardness of tread

D 40 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Wheels

Login


Registered customers




New customers

Registration