Swivel Castors 40 mm
Stylea, 5920PJI040L51-10 LOW

EAN:
4031582359855

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 40 mm
Wheel width 12 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

40 mm

Wheel width

12 mm

Centre hole

10 mm

Offset

12 mm

Swivel Interference

74 mm

Overall height

35 mm

Load capacity

40 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.049 kg

Dome-Ø

15 mm

Swivel Radius

37 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Login


Registered customers




New customers

Registration