Swivel Castors with intermittend brake 75 mm
Stylea, 5923UJI075B10-11x20 DOM20

EAN:
4031582311037

Swivel castor with intermittend brake, housing made of Polyamide, stem with circlip. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 8 mm
Metal stem with circlip 11 x 20 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

8 mm

Metal stem with circlip

11 x 20 mm

Offset

30 mm

Swivel Interference

124 mm

Overall height

77 mm

Load capacity

50 kg

Temperature

- 20 / + 60 °C

Standard

EN12529

Weight

0.177 kg

Dome-Ø

20 mm

Swivel Radius

62 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with intermittend brake

Login


Registered customers




New customers

Registration