Swivel Castors with intermittend brake 65 mm
Stylea, 5923UOI065B10-11x20 DOM23

EAN:
4031582311044

Swivel castor with intermittend brake, housing made of Polyamide, stem with circlip. Wheel centre made of Polyamide, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 65 mm
Wheel width 8 mm
Metal stem with circlip 11 x 20 mm
Further technical data

Technical data

Wheel diameter

65 mm

Wheel width

8 mm

Metal stem with circlip

11 x 20 mm

Offset

25 mm

Swivel Interference

106 mm

Overall height

68 mm

Load capacity

50 kg

Temperature

- 20 / + 60 °C

Standard

EN12529

Weight

0.127 kg

Dome-Ø

23 mm

Swivel Radius

53 mm

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with intermittend brake

Login


Registered customers




New customers

Registration