Swivel Castors with central , total lock 75 mm
Aviana, 5979PIP075R36-32S30

EAN:
4031582382761
Order number:
00036563

Swivel castor with central total lock, housing made from high grade synthetic materials, double ball bearing swivel head, axle riveted, stem with cam hole for profile bars, short version. Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 25 mm
Bolt-Ø 32 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

25 mm

Bolt-Ø

32 mm

Bolt length

51 mm

Offset

29 mm

Swivel Interference

138 mm

Overall height

105 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.688 kg

Dome-Ø

54 mm

Swivel Radius

70 mm

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with central , total lock

Login


Registered customers




New customers

Registration