Fixed Castors 125 mm
Alpha, 3478HUR125P62 black TFR

EAN:
4031582400069
Order number:
00905397
Stock program:
This article is ready for dispatch within 24 hours

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Hybrid-wheel "Duratech silent", wheel centre and tread made of Polyamide, with elastic solid rubber centre, noise reduced, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 36 mm
Size of Plate 103 x 85 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

36 mm

Size of Plate

103 x 85 mm

Plate hole centres

80/77 x 60 mm

Plate hole

9 mm

Overall height

155 mm

Load capacity

200 kg

Temperature

- 20 / + 60 °C

Standard

EN_12532

Weight

0.968 kg

Hardness of tread

D 75 Shore

Stainless

No

Electrical conductivity

No

Housing

Fixed Castors

Versions

Castors

3470HUR125P62 grey

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, whee...

Castors

3477HUR125P62 grey

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, d...

Login


Registered customers




New customers

Registration