Wheels 100 mm
Supratech, PJP100x32-Ø8

EAN:
4031582070255
Stock program:
This article is ready for dispatch within 24 hours

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing, with threadguards

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Axle Hole-Ø

8 mm

Hub length

37 mm

Load capacity

100 kg

Load capacity (static)

200 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Weight

0.194 kg

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration