Technical data
Load Capacity
30 - 70 kg
Housing
Swivel Castors, Swivel Castors with wheel brake
Fitting
Plate fitting, Threaded stem, Metal stem with circlip
Wheel Diameter
50 - 100 mm
Wheels
The most important features of the "Mono” castor
Fast assembly
Faster assembly thanks to easy plug-in fittings
Variable fitting options
Wide range of fittings in various sizes.
Ergonomic brake pedal
Easily accessible pedal for manual wheel lock.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Prevents unintended movement
Wheel lock with kickstop pedal for manual operation.
Reliable scanning
Anti-magnetic for security scanners and magnetic resonance tomography.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Colour matching
Colours can be adapted to match the product design.
Painted surface
Aluminium or gloss colour.
Individual branding
Can be printed with a logo.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Permanent washability
All metal components made of stainless steel.
Quiet running
Particularly soft wheel versions and noise-reduced fittings for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Products & Support
Our solutions