Technical data
Load Capacity
40 - 100 kg
Housing
Swivel Castors, Swivel Castors with central, total or directional lock, Swivel Castors with wheel brake, Swivel Castors with central-, total lock, Swivel Castors with total lock, Fixed Castors
Fitting
Plate fitting, Fittings for tubes, Metal stem with circlip, Single bolt hole
Wheel Diameter
50 - 150 mm
The most important features of the "Agila” castor
Optimised steering stability
Directional lock for improved steering around bends, as well as moving in a straight line for long distances.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Practical system solution
Practical system solution with all technical components for central locking.
Fast assembly
Faster assembly thanks to easy plug-in fittings.
Variable fitting options
Different fitting dimensions for a large range of applications.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Low-vibration transport
Extra soft wheels with good shock-absorbing properties.
Secure stance
Total lock for simultaneously locking the wheel and swivel housing.
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas.
Colour matching
Colours can be adapted to match the product design.
Painted surface
Black housing with bump and scratch resistant cathode immersion paint.
Certified quality
Tested in our own test laboratory for compliance with European standards.
Constant heat resistance
Duratech wheels made of heat resistant material for use in extreme environments.
Permanent washability
All metal components made of stainless steel.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Robust housing
Twin wheel castor for high load capacity and low height.
Compliant version
For use in commercial kitchens (DIN 18867 Part 8).
Quiet running
Soft wheel versions for a quiet working environment.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Non-staining operation
Non-staining on contact with floors during long standing periods. Can also be used for floors made of untreated wood and natural stone.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Products & Support
Our solutions