Wheels 250 mm
Novatech, STP250x100-Ø35 HL120

EAN:
4031582322231

Wheel centre made of pressed steel, lacquered, heavy duty, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 250 mm
Wheel width 100 mm
Axle Hole-Ø 35 mm
Further technical data

Technical data

Wheel diameter

250 mm

Wheel width

100 mm

Axle Hole-Ø

35 mm

Hub length

120 mm

Load capacity

2,200 kg

Load capacity (static)

4,400 kg

Temperature

- 10 / + 60 °C

Standard

EN_12533

Weight

18 kg

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration