Swivel Castors 75 mm
Levina light, 5220PJP075B10-11x20
Swivel castor, Housing made of glass-filled Polyamide, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
Technical data
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 75 mm |
Wheel width | 25 mm |
Metal stem with circlip | 11x20 mm |
Technical data
Wheel diameter
75 mm
Wheel width
25 mm
Metal stem with circlip
11x20 mm
Offset
27 mm
Swivel Interference
129 mm
Overall height
108 mm
Load capacity
75 kg
Temperature
- 10 / + 40 °C
Standard
EN_12530
Weight
0.2 kg
Swivel Radius
65 mm
Hardness of tread
A 87 Shore
Stainless
No
Electrical conductivity
No
Housing
Swivel Castors