Wheels 80 mm
Duratech, UOO080x34-Ø12

EAN:
4031582070095
Stock program:
This article is ready for dispatch within 24 hours

Wheel centre made of Polyamide, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 80 mm
Wheel width 34 mm
Axle Hole-Ø 12 mm
Further technical data

Technical data

Wheel diameter

80 mm

Wheel width

34 mm

Axle Hole-Ø

12 mm

Hub length

44 mm

Load capacity

200 kg

Load capacity (static)

400 kg

Temperature

- 40 / + 80 °C

Standard

EN_12532

Weight

0.078 kg

Hardness of tread

D 75 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration