Wheels 75 mm
Puretech, DIK075x25-Ø6

EAN:
4031582070149

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 25 mm
Axle Hole-Ø 6 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

25 mm

Axle Hole-Ø

6 mm

Hub length

28 mm

Load capacity

55 kg

Load capacity (static)

110 kg

Temperature

- 20 / + 85 °C

Standard

EN_12530

Weight

0.22 kg

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration