Swivel Castors 125 mm
Stainless, Conductive
Agila, 7470XSC125P50

EAN:
4031582349863

Swivel castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Size of Plate 77 x 67 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Size of Plate

77 x 67 mm

Plate hole centres

61,5/56 x 51,5/46,5 mm

Plate hole

8,5 mm

Offset

41 mm

Swivel Interference

207 mm

Overall height

160 mm

Load capacity

100 kg

Temperature

- 25 / + 80 °C

Standard

EN_12530

Weight

0.794 kg

Dome-Ø

60 mm

Swivel Radius

104 mm

Hardness of tread

A 91 Shore

Stainless

Yes

Electrical conductivity

Yes

Housing

Swivel Castors

Accessories

Wheels

PJO125x32-Ø12

Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing

Versions

Castors

7477XSC125P50

Swivel castor with total lock, tail end of castor, housing made of Stainless Steel, double ball bearing swivel head, whe...

Castors

7478XSC125P50

Fixed castor, Fork made of Stainless Steel, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, electric...

Login


Registered customers




New customers

Registration