Swivel Castors 100 mm
Stainless, Conductive
Agila, 7470XSC100P30-13

EAN:
4031582350258

Swivel castor, housing made of Stainless Steel, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Centre hole 13 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Centre hole

13 mm

Offset

38 mm

Swivel Interference

176 mm

Overall height

135 mm

Load capacity

100 kg

Temperature

- 25 / - 25 °C

Standard

EN_12530

Weight

0.601 kg

Dome-Ø

60 mm

Swivel Radius

88 mm

Hardness of tread

A 91 Shore

Stainless

Yes

Electrical conductivity

Yes

Housing

Swivel Castors

Accessories

Wheels

UAP125x32-Ø8

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Accessory

R48-32-Ø28

reducing bush (square)

Accessory

R48-33,65-Ø28

reducing bush (square)

Accessory

R48-36-Ø28

reducing bush (square)

Versions

Castors

7477XSC100P30-13

Swivel castor with total lock, tail end of castor, housing made of Stainless Steel, double ball bearing swivel head, whe...

Login


Registered customers




New customers

Registration