Swivel Castors with wheel brake 75 mm
Lumina, 5525UAI075L51-11

EAN:
4031582310665

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 10 mm
Centre hole 11 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

10 mm

Centre hole

11 mm

Offset

30 mm

Swivel Interference

212 mm

Overall height

88 mm

Load capacity

100 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.31 kg

Dome-Ø

45 mm

Swivel Radius

106 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Accessories

Accessory

P41-65x65 / 11

plate fitting

Accessory

S70-8x25 / 11

threaded stem with hexagon neck

Accessory

S70-10x15 / 11

threaded stem with hexagon neck

Accessory

S70-10x25 / 11

threaded stem with hexagon neck

Accessory

S70-10x50 / 11

threaded stem with hexagon neck

Accessory

S70-10x70 / 11

threaded stem with hexagon neck

Accessory

S70-12x25 / 11

threaded stem with hexagon neck

Accessory

P41-42x42 / 11

plate fitting

Accessory

P40-60x60 / 11

plate fitting

Versions

Castors

5520UAI075L51-11

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane,...

Login


Registered customers




New customers

Registration