Castors
5381XSC125P50
Swivel castor with directional lock, housing made from high grade synthetic materials with metal parts made of Stainless...
Swivel castor with total lock, tail end of castor, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball bearing swivel head, plate fitting. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing, stainless Hint: These castors are also with grey locking lever available.
Roll performance | |
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel diameter | 125 mm |
Wheel width | 32 mm |
Size of Plate | 77 x 67 mm |
Wheel diameter
125 mm
Wheel width
32 mm
Size of Plate
77 x 67 mm
Plate hole centres
61,5/56 x 51,5/46,5 mm
Plate hole
8,5 mm
Offset
38 mm
Swivel Interference
201 mm
Overall height
161 mm
Load capacity
100 kg
Temperature
- 10 / + 40 °C
Standard
EN_12530
Swivel Radius
101 mm
Hardness of tread
A 91 Shore
Stainless
Yes
Electrical conductivity
Yes
Housing
Swivel Castors with total lock
Swivel castor with directional lock, housing made from high grade synthetic materials with metal parts made of Stainless...