Swivel Castors with intermittend brake 50 mm
Linea, 5925UAI050L51-10

EAN:
4031582437621

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 13 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

13 mm

Centre hole

10 mm

Offset

15 mm

Swivel Interference

104 mm

Overall height

51 mm

Load capacity

50 kg

Temperature

-10/+40 °C

Standard

EN_12528

Weight

0.073 kg

Dome-Ø

23 mm

Swivel Radius

52 mm

Hardness of tread

92ShA Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with intermittend brake

Login


Registered customers




New customers

Registration