Swivel Castors with directional reverse 200 mm
Stainless, Conductive
Scout, 814WQSC200P60 180°

EAN:
4031582453805

Swivel castor with automatic directional stability and wheel brake, plate fitting.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 40 mm
Size of Plate 130 x 74 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

40 mm

Size of Plate

130 x 74 mm

Plate hole centres

110 x 50 mm

Plate hole

10,5 mm

Offset

50 mm

Swivel Interference

325 mm

Overall height

245 mm

Load capacity

350 kg

Temperature

- 20 / + 80 °C

Standard

similar_EN12532

Weight

3 kg

Dome-Ø

68 mm

Swivel Radius

163 mm

Hardness of tread

A 85 Shore

Stainless

Yes

Electrical conductivity

Yes

Housing

Swivel Castors with directional reverse

Login


Registered customers




New customers

Registration