Swivel Castors with directional lock 100 mm
Conductive
2471XSP100P50

EAN:
4031582342819

Swivel castor with directional lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Size of Plate 77 x 67 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Size of Plate

77 x 67 mm

Plate hole centres

61,5/56 x 51,5/46,5 mm

Plate hole

8,5 mm

Offset

44 mm

Swivel Interference

262 mm

Overall height

135 mm

Load capacity

100 kg

Temperature

- 25 / - 25 °C

Standard

EN_12530

Weight

0.87 kg

Dome-Ø

60 mm

Swivel Radius

131 mm

Hardness of tread

D 40 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Castors with directional lock

Accessories

Wheels

DIK125x32-Ø8

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Versions

Castors

2470XSP100P50

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, whee...

Castors

2477XSP100P50

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, d...

Castors

2478XSP100P50

Fixed castor, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Longs...

Login


Registered customers




New customers

Registration