Swivel Castors 80 mm
Mono, 5020PJH080L51-10 RAL7035

EAN:
4031582308396
Order number:
00071990

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 80 mm
Wheel width 24 mm
Centre hole 10 mm
Further technical data

Technical data

Wheel diameter

80 mm

Wheel width

24 mm

Centre hole

10 mm

Offset

34 mm

Swivel Interference

148 mm

Overall height

104 mm

Load capacity

70 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.145 kg

Swivel Radius

74 mm

Hardness of tread

A 90 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Accessories

Accessory

P41-38x38 / 10

plate fitting

Accessory

P41-65x65 / 10

plate fitting

Accessory

S70-10x15 / 10

threaded stem with hexagon neck

Accessory

S70-10x25 / 10

threaded stem with hexagon neck

Accessory

S70-10x35 / 10

threaded stem with hexagon neck

Accessory

S70-10x50 / 10

threaded stem with hexagon neck

Accessory

S73-10x78 / 10

threaded stem with round neck, riveted

Accessory

B10-11x30 / 10

stem with circlip

Accessory

B10-10x22 / 10

stem with circlip

Accessory

B10-11x20 / 10

stem with circlip

Accessory

S70-8x15 / 10

threaded stem with hexagon neck

Accessory

P41-42x42 / 10

plate fitting

Accessory

B11-10x33 / 10

stem with circlip

Accessory

P40-60x60 / 10

plate fitting

Versions

Castors

5025PJH080B11-10x33 RAL9011

Swivel castor with wheel brake, housing made of Polyamide, stem with circlip. Wheel centre made of Polypropylene, Tread...

Login


Registered customers




New customers

Registration