Swivel Castors 50 mm
Lumina, A520POI050B10-11x20 DOM38

EAN:
4031582317275
Order number:
00071168

Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 8 mm
Metal stem with circlip 11 x 20 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

8 mm

Metal stem with circlip

11 x 20 mm

Offset

20 mm

Swivel Interference

104 mm

Overall height

61 mm

Load capacity

40 kg

Temperature

- 20 / + 60 °C

Standard

EN12529

Weight

0.096 kg

Dome-Ø

38 mm

Swivel Radius

52 mm

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors

Versions

Castors

A523POI050B10-11x20 DOM38

Swivel castor with intermittend brake, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropy...

Login


Registered customers




New customers

Registration