Swivel Castors with wheel brake 75 mm
Stylea, 5925UOI075L51-10 DOM20 ALU

EAN:
4031582311259
Order number:
00074620
Stock program:
This article is ready for dispatch within 24 hours

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 8 mm
Centre hole 10 mm
Further technical data

€7.05

per piece plus VAT

Quantity

Technical data

Wheel diameter

75 mm

Wheel width

8 mm

Centre hole

10 mm

Offset

30 mm

Swivel Interference

174 mm

Overall height

77 mm

Load capacity

50 kg

Temperature

- 20 / + 60 °C

Standard

EN_12528

Weight

0.126 kg

Dome-Ø

20 mm

Swivel Radius

87 mm

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with wheel brake

Accessories

Accessory

P41-38x38 / 10

plate fitting

Accessory

P41-65x65 / 10

plate fitting

Accessory

S70-10x15 / 10

threaded stem with hexagon neck

Accessory

S70-10x25 / 10

threaded stem with hexagon neck

Accessory

S70-10x35 / 10

threaded stem with hexagon neck

Accessory

S70-10x50 / 10

threaded stem with hexagon neck

Accessory

S73-10x78 / 10

threaded stem with round neck, riveted

Accessory

B10-11x30 / 10

stem with circlip

Accessory

B10-10x22 / 10

stem with circlip

Accessory

B10-11x20 / 10

stem with circlip

Accessory

S70-8x15 / 10

threaded stem with hexagon neck

Accessory

P41-42x42 / 10

plate fitting

Accessory

B11-10x33 / 10

stem with circlip

Accessory

P40-60x60 / 10

plate fitting

Versions

Castors

5920UOI075L51-10 DOM20 ALU

Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing

Login


Registered customers




New customers

Registration