Special Solutions 50 mm
Conductive
Glide, A229YOI050B10-11x20

EAN:
4031582319613
Order number:
00075112

Glide made of Polypropylene, electric conductive, for soft floors

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Metal stem with circlip 11 x 20 mm
Further technical data

Technical data

Wheel diameter

50 mm

Metal stem with circlip

11 x 20 mm

Overall height

33 mm

Temperature

- 20 / + 60 °C

Standard

EN12529

Weight

0.065 kg

Dome-Ø

38 mm

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Special Solutions

Login


Registered customers




New customers

Registration