Wheels 160 mm
Puretech, DVR160x40-Ø20

EAN:
4031582070071

Wheel centre made of pressed steel, Tread: solid rubber, black, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 160 mm
Wheel width 40 mm
Axle Hole-Ø 20 mm
Further technical data

Technical data

Wheel diameter

160 mm

Wheel width

40 mm

Axle Hole-Ø

20 mm

Hub length

58 mm

Load capacity

135 kg

Load capacity (static)

270 kg

Temperature

- 20 / + 85 °C

Standard

EN_12532

Weight

0.993 kg

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration