Swivel Castors with total lock 75 mm
Agila, 2477DIK075R07-Ø24-27

EAN:
4031582325874

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, Expanding fittings, round. Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing Please indicate required tube innerdiameter when ordering.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 75 mm
Wheel width 25 mm
Expanding fitting-Ø 24 - 27 mm
Further technical data

Technical data

Wheel diameter

75 mm

Wheel width

25 mm

Expanding fitting-Ø

24 - 27 mm

Offset

24 mm

Swivel Interference

160 mm

Overall height

103 mm

Load capacity

55 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.54 kg

Swivel Radius

80 mm

Hardness of tread

A 80 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with total lock

Accessories

Wheels

DIK075x25-Ø6

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing

Accessory

R07-Ø19-21,5

Expanding fittings, round

Accessory

R07-Ø21,5-24

Expanding fittings, round

Accessory

R07-Ø24-27

Expanding fittings, round

Accessory

R07-Ø27-30

Expanding fittings, round

Accessory

R07-Ø31-35

Expanding fittings, round

Versions

Castors

2470DIK075R07-Ø24-27

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, Expa...

Login


Registered customers




New customers

Registration