Swivel Castors with total lock 125 mm
Alpha, 3477PJP125P62

EAN:
4031582409734
Order number:
00061826

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 40 mm
Size of Plate 105 x 80 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

40 mm

Size of Plate

105 x 80 mm

Plate hole centres

80/77 x 60 mm

Plate hole

9 mm

Offset

40 mm

Swivel Interference

246 mm

Overall height

155 mm

Load capacity

180 kg

Temperature

- 20 / + 60 °C

Standard

EN_12532

Weight

1 kg

Dome-Ø

75 mm

Swivel Radius

123 mm

Hardness of tread

A 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with total lock

Accessories

Wheels

UER125x40-Ø12

Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing

Versions

Castors

3470PJP125P62 SUPRATECH

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, whee...

Login


Registered customers




New customers

Registration