Swivel Castors with total lock 125 mm
Agila, 2477PJP125R07-Ø21,5-24

EAN:
4031582326864

Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, Expanding fittings, round. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards Please indicate required tube innerdiameter when ordering.

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Expanding fitting-Ø 21,5 - 24 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Expanding fitting-Ø

21,5 - 24 mm

Offset

41 mm

Swivel Interference

262 mm

Overall height

163 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

1 kg

Swivel Radius

131 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with total lock

Accessories

Accessory

R07-Ø19-21,5

Expanding fittings, round

Accessory

R07-Ø21,5-24

Expanding fittings, round

Accessory

R07-Ø24-27

Expanding fittings, round

Accessory

R07-Ø27-30

Expanding fittings, round

Accessory

R07-Ø31-35

Expanding fittings, round

Login


Registered customers




New customers

Registration