Swivel Castors with directional reverse 200 mm
Zeta, 468SITP200P63 180° Flat

EAN:
4031582398304

Swivel castor with automatic directional stability, housing made of very heavy pressed steel, reinforced, bright zinc plated, blue passivated, sealed swivel double ball bearing, reinforced and heat-treated ball covers, riveted king pin, dust ring with integrated grease nipple, wheel axle with nut, plate fitting. Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 200 mm
Wheel width 50 mm
Size of Plate 137 x 105 mm
Further technical data

Technical data

Wheel diameter

200 mm

Wheel width

50 mm

Size of Plate

137 x 105 mm

Plate hole centres

105 x 80/75 mm

Plate hole

11 mm

Offset

55 mm

Swivel Interference

310 mm

Overall height

240 mm

Load capacity

800 kg

Temperature

- 10 / + 60 °C

Standard

EN_12532

Weight

4 kg

Dome-Ø

96 mm

Swivel Radius

155 mm

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with directional reverse

Accessories

Wheels

ITP200x50-Ø20 flat

Wheel centre made of Aluminium, Tread: Polyurethane, casted, precision ball bearing

Versions

Castors

4688ITP200P63 Flat

Fixed castor, Fork made of heavy pressed steel, reinforced, bright zinc plated, blue passivated, wheel axle with nut, pl...

Castors

4680ITP200P63 Flat

Swivel castor, housing made of very heavy pressed steel, reinforced, bright zinc plated, blue passivated, sealed swivel ...

Castors

4687ITP200P63 Flat

Swivel castor with total lock, tail end of castor, housing made of very heavy pressed steel, reinforced, bright zinc pla...

Castors

4681ITP200P63 Flat

Swivel castor with directional lock, housing made of very heavy pressed steel, reinforced, bright zinc plated, blue pass...

Castors

468BITP200P63 180° Flat

Swivel castor with automatic directional stability with total lock, housing made of very heavy pressed steel, reinforced...

Login


Registered customers




New customers

Registration