Swivel Castors with central, total or directional lock 125 mm
5444PJP125R36-32S30 4xM6

EAN:
4031582336788

Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, with integrated threadguards, wheel axle with nut, stem with cam hole for profile bars, short version. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Bolt-Ø 32 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Bolt-Ø

32 mm

Bolt length

50 mm

Offset

41 mm

Swivel Interference

207 mm

Overall height

164 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.802 kg

Swivel Radius

104 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with central, total or directional lock

Login


Registered customers




New customers

Registration