Swivel Castors with central, total or directional lock 100 mm
5444PJP100R36-32S30 4xM6

EAN:
4031582336771

Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, with integrated threadguards, wheel axle with nut, stem with cam hole for profile bars, short version. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Bolt-Ø 32 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Bolt-Ø

32 mm

Bolt length

51 mm

Offset

38 mm

Swivel Interference

176 mm

Overall height

139 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.643 kg

Dome-Ø

62 mm

Swivel Radius

88 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with central, total or directional lock

Accessories

Accessory

Bearing Bush

bearing bush to support profile steel bars  

Accessory

Adaptor

Adaptor to accept round, customer made lever  

Accessory

Change Lever 24

Change lever (24 mm) to transfer the function to the second pair of castors  

Accessory

Change Lever 65

Change lever (65 mm) to transfer the function to the second pair of castors  

Accessory

Double Lever 45 left - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 45 right - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 30 - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 45 left - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 45 right - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Double Lever 30 - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 30 - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 45 left - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 45 right - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 30 - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 180 30 - silver

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Accessory

Lever 180 30 - grey

Additional coloured plugs are available for all levers. Please indicate the required plugs when ordering.  

Versions

Castors

5446PJP100R36-32S30 4xM6

Swivel castor with central total lock, housing made of Polyamide, precision ball bearing in swivel head, with integrated...

Login


Registered customers




New customers

Registration