Swivel Castors with central , total lock 100 mm
5446PJP100R26-28S45 4xM8

EAN:
4031582336733

Swivel castor with central total lock, housing made of Polyamide, precision ball bearing in swivel head, with integrated threadguards, wheel axle with nut, stem with cam hole for profile bars. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 100 mm
Wheel width 32 mm
Bolt-Ø 28 mm
Further technical data

Technical data

Wheel diameter

100 mm

Wheel width

32 mm

Bolt-Ø

28 mm

Bolt length

96 mm

Offset

38 mm

Swivel Interference

176 mm

Overall height

139 mm

Load capacity

100 kg

Temperature

- 10 / + 40 °C

Standard

EN_12530

Weight

0.687 kg

Swivel Radius

88 mm

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Castors with central , total lock

Login


Registered customers




New customers

Registration