Wheels 50 mm
Duratech, UOO050x20-Ø8

EAN:
4031582323450

Wheel centre made of Polyamide, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 50 mm
Wheel width 20 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

50 mm

Wheel width

20 mm

Axle Hole-Ø

8 mm

Hub length

22 mm

Load capacity

55 kg

Load capacity (static)

110 kg

Temperature

- 40 / + 80 °C

Standard

EN_12530

Weight

0.018 kg

Hardness of tread

D 75 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration