Wheels 150 mm
Maxtech, PNP150x30-Ø8 HL36,5

EAN:
4031582320596

Wheel centre made of Polypropylene, Tread: Polyurethane, foamed, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 150 mm
Wheel width 30 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

150 mm

Wheel width

30 mm

Axle Hole-Ø

8 mm

Hub length

37 mm

Load capacity

75 kg

Load capacity (static)

150 kg

Temperature

- 20 / + 60 °C

Standard

EN_12530

Weight

0.26 kg

Hardness of tread

A 70 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration