Wheels 125 mm
Maxtech, UAP125x32-Ø8

EAN:
4031582322941

Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 125 mm
Wheel width 32 mm
Axle Hole-Ø 8 mm
Further technical data

Technical data

Wheel diameter

125 mm

Wheel width

32 mm

Axle Hole-Ø

8 mm

Hub length

37 mm

Load capacity

160 kg

Load capacity (static)

320 kg

Temperature

- 25 / + 80 °C

Standard

EN_12530

Weight

0.356 kg

Hardness of tread

D 40 Shore

Stainless

No

Electrical conductivity

No

Housing

Wheels

Login


Registered customers




New customers

Registration